Solenoid valve, EV210B, Function: NC, G, 1/2, 2.85 m³/h, EPDM

032U3619

Media recommendations: Water & Brine, Body material: DZR brass, Operation: Direct-operated, Number of ways: 2/2

Product details

Gross weight 0.58 Kilogram
Net weight 0.526 Kilogram
Volume 0.88 Liter
EAN 5702423179350

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Closed and Drain
Body material DZR brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material DZR brass
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 3.3 gal/min
Differential pressure [bar] [max] 0.45 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 7 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Est. time to close, water [ms] 50 ms
Est. time to open, water [ms] 30 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE Yes
Kv value [m³/h] 2.85 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 16 bar
Max. test pressure [psig] 232 psig
Max. Working Pressure [bar] 0.5 bar
Max. Working Pressure [psig] 7 psig
Media recommendations Water & Brine
Media tolerance comments Slightly aggressive media
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [mm] 15 mm
Orifice size fraction [in] 5/8 in
Packing format Multi pack
Parts Program name EV210B
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f39c9b5f-71a1-49e3-bc6d-20baa8f46870
SCIP dossier product name EV210B brass NC - solenoid valve
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV210B 15BD G 12E NC000
Type EV210B
Type designation EV210B 15

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality