Solenoid Valves, Fluid Controls

Shows 80 product(s)

032H8004

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.11 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8017

Solenoid valve, EV210A, Function: NC, G, 1/4, 0.22 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032U1205

Solenoid valve, EV210B, Function: NC, G, 1/4, 0.08 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032U1210

Solenoid valve, EV210B, Function: NC, G, 1/8, 0.15 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032U1236

Solenoid valve, EV220B, Function: NC, G, 1/4, 0.7 m³/h, EPDM

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U1237

Solenoid valve, EV220B, Function: NC, G, 1/4, 0.7 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U1239

Solenoid valve, EV220B, Function: NO, G, 3/8, 0.7 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U1241

Solenoid valve, EV220B, Function: NC, G, 3/8, 0.7 m³/h, EPDM

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U1246

Solenoid valve, EV220B, Function: NC, G, 3/8, 1.5 m³/h, EPDM

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U1247

Solenoid valve, EV220B, Function: NC, G, 3/8, 1.5 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: