Electrical actuators, AME 20, Supply voltage [V] AC: 24

082G3015

AME 20 24V 15s/mm 10mm 450N

Product details

Gross weight 1.538 Kilogram
Net weight 1.518 Kilogram
Volume 3.368 Liter
EAN 5702421510636

 

Actuator speed [s/mm] 15 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 450 N
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 24 kOhm
Control signal type Modulating/3-point
Description AME 20 24V 15s/mm 10mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback yes
Power consumption [W] 4 W
Product group Electrical actuators
Protection Class of the Coating III
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. c5b6fd67-cf6c-493f-8f13-2d65fca1997f
SCIP dossier product name AMV(E) 20 - 35
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 10 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AME 20
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality