Service kit, DGS

080Z2820

Gas detecting sensor version: Hand Held Service tool

Product details

Gross weight 0.412 Kilogram
Net weight 0.2 Kilogram
Volume 4.11 Liter
EAN 5702428654043

 

Division 25
EU RoHS compliance Yes
Gas detecting sensor version Hand Held Service tool
Packing format Single pack
PFAS content [Yes/No] No
Product group Sensors spare parts
Product Name Description Service kit
Quantity per packing format 1 pc
REACH Candidate List substances No
Relative humidity (RH) [%] [max] 90 %
Relative humidity (RH) [%] [min] 0 %
Temperature range [°C] [max] 40 °C
Temperature range [°C] [min] -10 °C
Temperature range [°F] [max] 104 °F
Temperature range [°F] [min] 14 °F
Type DGS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality