Hot gas bypass regulator, TGHE

067N8314

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 10, Orifice capacities [kW]: 5, Pressure equalization: Externally equalized

Product details

Gross weight 0.49 Kilogram
Net weight 0.48 Kilogram
Volume 1.739 Liter
EAN 5702428324793

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
Balanced port [Yes/No] Yes
Body material Brass
Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
China RoHS compliance Out of scope
Connection material Copper
Contain batteries No
Direction Straightway
Element temperature max. [°C] 110 °C
Element temperature max. [°F] 230 °F
Equalization connection type Solder, ODF
Equalization size [in] 1/4 in
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Inlet connection type Solder, ODF
Inlet size [in] 5/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Orifice capacities [kW] 5 kW
Orifice capacities [TR] 1.4 TR
Orifice size 11
Outlet connection type Solder, ODF
Outlet size [in] 5/8 in
Packing format Multi pack
Parts included Bulb strap
PED category Art. 4, par. 3
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Press. and temp. regul. valves
Product Name Description Hot gas bypass regulator
Quantity per packing format 12 pc
Rated cap. cond. Range N [IMP] Delta tsuct=7 °F
tcond=104 °F
tevap=28 °F
Rated cap. cond. Range N [SI] Delta tsuct=4K
tcond=40 °C
tevap=-2.0 °C
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22/R407C
SCIP dossier no. d44ec740-dfe8-4c0a-9644-96406f010504
SCIP dossier product name TGE
Serviceable No
Static Superheat (SS) [°C] 2 °C
Static Superheat (SS) [°F] 3.6 °F
Superheat setting Adjustable
Temperature range [°C] [max] 10 °C
Temperature range [°C] [min] -1 °C
Temperature range [°F] [max] 50 °F
Temperature range [°F] [min] 30 °F
Type TGHE
UL approved refrigerants R22
R407C
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality