Accessories for Decentral Drives

顯示 36 產品

130B1078

VLT® Control Panel LCP 102, graphical

LCP 102 - graphic control unit for FC100 / 200/300, degree of protection IP66

130B1107

VLT® Control Panel LCP 102

Graphic operating unit LCP102 Illuminated graphic display with plain
text. Supports all languages and characters. Quick menu for brief
commissioning.Saving and copying parameter sets.Online help for each
function

130B5776

LCP 31 Cable, 3m

Pre-assembled cable between display and FCD302

130B5780

Brake Resistor, 350 ohm, 10W/100%

Braking resistor for internal assembly 350Ohm, 10W / 100%

132B0200

VLT® Control Panel LCP 31

Easy-to-use local control panel for the VLT® HVAC Basic Drive.
The well-structured menu system ensures fast commissioning and
easy access to its powerful functions saving time, energy, and
money. To be used on newer products with an 8 pole connection.

檢視: