The MBT 153 is an universal cable temperature sensor that can be used for controlling cooling water and ventilation systems within general industry applications. This temperature sensor is based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. On request the MBT 153 can also be delivered with NTC / PTC elements. The sensor is based on a stainless steel housing with a cable, which makes the sensor extremely €exible. The MBT 153 can be combined with a sensor pocket, type MBT 120, to protect the silicone cable from the media. The sensor combined with the sensor pocket is named MBT 5253. The MBT 153 has a PVC or silicone cable as standard but it can be delivered with te€on cable on request.
Shows 69 product(s)
Accessories, sensors, Electrical connector
Used for product: AKS/MBS, Parts included: Angular connector M20; Gasket, Packing format: Multi pack, Quantity per packing format: 32
Accessories, sensors, Electrical connector
Used for product: AKS/MBS, Parts included: Angular con. PG11 w.knife cont; Gasket, Packing format: Multi pack, Quantity per packing format: 96
Accessories, sensors, Electrical connector
Used for product: AKS/MBS, Parts included: Gasket; Angular con. PG9 w.knife cont., Packing format: Multi pack, Quantity per packing format: 96
Accessories, sensors, Process con. adapter
Used for product: AKS/MBS, Parts included: Pulse snubber; Adapter 1/4 NPT, Packing format: Multi pack, Quantity per packing format: 6
Accessories, sensors, Process con. adapter
Used for product: AKS/MBS, Parts included: Pulse snubber; Adapter G 3/8, Packing format: Multi pack, Quantity per packing format: 6
Accessories, sensors, Process con. adapter
Used for product: AKS/MBS, Parts included: Pulse snubber; Adapter G 1/2, Packing format: Multi pack, Quantity per packing format: 6
Accessories, sensors, Process con. adapter
Used for product: AKS/MBS, Parts included: Adapter G1/2 fe-G1/4 ma, Packing format: Multi pack, Quantity per packing format: 120
Accessories, sensors, Process con. adapter
Used for product: AKS/MBS, Parts included: Adapter G1/2 fe-G1/4 ma, Packing format: Multi pack, Quantity per packing format: 120
Accessories, sensors, Process con. adapter
Used for product: AKS/MBS, Parts included: Adapter G1/2 fe-G3/8 ma, Packing format: Multi pack, Quantity per packing format: 120
Accessories, sensors, Process con. adapter
Used for product: AKS/MBS, Parts included: Adapter G1/2 fe-1/4 Flare ma, Packing format: Multi pack, Quantity per packing format: 120