Shows 9 product(s)

084N2003

Temperature sensor, AKS 21 M, 2.5 m

Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone

084N2007

Temperature sensor, AKS 21 A, 2.5 m, Pt, 1000 Ohm

Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone

084N2008

Temperature sensor, AKS 21 A, 5 m, Pt, 1000 Ohm

Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone

084N2017

Temperature sensor, AKS 21 M, 2.5 m

Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone

084N2024

Temperature sensor, AKS 21 A, 2 m, Pt, 1000 Ohm

Measuring range [°C]: -70 - 180, Electrical connection: Cable, Cable type: Silicone, screened

084N2043

Temperature sensor, AKS 21 M, 2.5 m

Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone

084N9317

Temperature sensor, AKS 21 A, 2.5 m, Pt, 1000 Ohm

Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone

084N9318

Temperature sensor, AKS 21 A, 5 m, Pt, 1000 Ohm

Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone

097U0146

Temperature sensor, AKS 21 A, 10 m, Pt, 1000 Ohm

Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone

View: