Shows 37 product(s)
VLT® Control Panel LCP 102, graphical
LCP 102 - graphic control unit for FC100 / 200/300, degree of protection IP66
VLT® Control Panel LCP 102
Graphic operating unit LCP102 Illuminated graphic display with plain
text. Supports all languages and characters. Quick menu for brief
commissioning.Saving and copying parameter sets.Online help for each
function
VLT® Control Panel LCP 31
Easy-to-use local control panel for the VLT® HVAC Basic Drive.
The well-structured menu system ensures fast commissioning and
easy access to its powerful functions saving time, energy, and
money. To be used on newer products with an 8 pole connection.