Shows 11 product(s)
Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
ESBE 91EM Floating pt actuator, for use up to ESBE 2" valve bodies
Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
ESBE 92-2EM Floating pt actuator, c/w auxiliary switch
Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
ESBE 92EM Floating pt actuator, c/w auxiliary switch
Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
ESBE 93EM Floating pt actuator, c/w auxiliary switch
Actuators for Rotary Valves, Series 90, Modulating, Supply voltage [V] AC: 24
ESBE 92P Proportional actuator
Fuse 900VAC 1250A aR Size 73 TTF
Fuse 900VAC 1250A aR Size 73 TTF
Fuse is used in iC7 series drives.
This is aR ultra-fast acting square body fuse-link.
Inverter module 900kW 690V
This spare part is to be used on the following drives:
VLT® HVAC Drive FC 102 and VLT® AutomationDrive FC 302 with series
number 13 or later.
VLT® AQUA Drive FC 202 with series number 8 or later.
Any F frame manufactured after week 19 year 2013.