Shows 5 product(s)
Liquid level controller, EKE 347
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 5, Frequency [Hz]: 50/60 Hz
Superheat controller, EKE 1B
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 2, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface; Modbus RS485 RTU
Superheat controller, EKE 1A
Digital inputs (DI) [pc]: 3, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 1, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface
Superheat controller, EKE 1C
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of pressure sensors: 3, Communication type: CANBUS; RJ11 (CAN) to User Interface; Modbus RS485 RTU
Stepper valve driver, EKE 1P
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 4, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz