Shows 184 product(s)
Spare part, ICFE 20H, Solenoid valve module
Type: SPARE PART, Used for product: ICFE 20H, Type designation: Solenoid valve module
Spare part, ICFE SS 20H, Solenoid valve module
Type: SPARE PART, Used for product: ICFE SS 20H, Type designation: Solenoid valve module
Valve Station, ICF 20-2-121L, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve Station, ICF 20-2-121L, 20 mm, Connection standard: ANSI B 36.10
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Spare part, ICFW 20, Welding module
Type: SPARE PART, Used for product: ICFW 20, Type designation: Welding module