Shows 38 product(s)
Pressure transmitter, AKS 33, -1.00 bar - 12.00 bar, -14.50 psi - 174.00 psi
Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 33-DH31-A1AB06-0
Pressure transmitter, AKS 33, -1.00 bar - 5.00 bar, -14.50 psi - 72.50 psi
Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 33-8731-A1AB06-0
Pressure transmitter, AKS 33, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi
Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 33-2231-A1AB06-0
Pressure transmitter, AKS 33, -1.00 bar - 5.00 bar, -14.50 psi - 72.50 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-8731-A1EC04-0
Pressure transmitter, AKS 33, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-D631-A1EC04-0