You searched for:

icf 20

Shows 184 product(s)

027L3581

Valve Station, ICF SS 20-6-3HRB, 1 1/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 1 1/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3554

Valve Station, ICF SS 20-4-9H, 1 1/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 1 1/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3557

Valve Station, ICF SS 20-6-1HRB, 1 1/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 1 1/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L1254

Spare part, ICFR 20A, Manual regulating valve module

Type: SPARE PART, Used for product: ICFR 20A, Type designation: Manual regulating valve module

027L1255

Spare part, ICFR 20B, Manual regulating valve module

Type: SPARE PART, Used for product: ICFR 20B, Type designation: Manual regulating valve module

View: