Shows 184 product(s)
Valve Station, ICF SS 20-6-5MA, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF SS 20-6-5MA, 1 in, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [in]: 1 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF SS 20-4-10HRB, 1 in, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [in]: 1 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF SS 20-4-14MA, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF SS 20-4-9, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248