You searched for:

icf 20

Shows 184 product(s)

027L3553

Valve Station, ICF SS 20-4-9H, 1 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 1 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3556

Valve Station, ICF SS 20-6-1RA, 1 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 1 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3571

Valve Station, ICF SS 20-6-2RA, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3572

Valve Station, ICF SS 20-6-2RA, 1 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 1 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3573

Valve Station, ICF SS 20-6-5MA33, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

View: