Shows 184 product(s)
Valve Station, ICF 20-2-121, 1/2 in, Connection standard: ANSI B 36.10
Connection size [in]: 1/2 in, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 943, Temperature range [°F]: -76 - 248
Valve Station, ICF SS 20-6-1RA, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF SS 20-4-10HRB, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF SS 20-4-10RB, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF SS 20-4-9H, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248