You searched for:

icf 20

Shows 184 product(s)

027L3577

Valve Station, ICF SS 20-6-5MB, 1 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 1 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3578

Valve Station, ICF SS 20-6-1HRB, 1 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 1 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3580

Valve Station, ICF SS 20-6-3HRB, 1 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 1 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3809

Valve Station, ICF 20-2-121, 3/4 in, Connection standard: ASME B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 943, Temperature range [°F]: -76 - 248

027L3813

Valve Station, ICF 20-2-121, 7/8 in, Connection standard: ASME B 16.50

Connection size [in]: 7/8 in, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 943, Temperature range [°F]: -76 - 248

View: