Shows 38 product(s)
Pressure transmitter, AKS 33, 1.00 bar - 34.50 bar, -14.50 psi - 500.00 psi
Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-N431-B5EC04-0
Pressure transmitter, AKS 33, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 33-D631-A1BC08-0
Pressure transmitter, AKS 33, -1.00 bar - 5.00 bar, -14.50 psi - 72.50 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 33-8731-A1BC08-0
Pressure transmitter, AKS 33, -1.00 bar - 34.00 bar, -14.50 psi - 493.00 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 33-DG31-A1BC08-0
Pressure transmitter, AKS 33, -1.00 bar - 20.00 bar, -14.50 psi - 290.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-9231-A1EC04-0