Shows 46 product(s)
Pressure transmitter, AKS 32, -1.00 bar - 39.00 bar, -14.50 psi - 565.60 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32-DK35-A1BC08-0
Pressure transmitter, AKS 32, -1.00 bar - 20.00 bar, -14.50 psi - 290.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-9233-A1EC04-0
Pressure transmitter, AKS 32, -1.00 bar - 50.00 bar, -14.50 psi - 725.00 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32-DL33-A1BC08-0
Pressure transmitter, AKS 32, 0.00 bar - 13.80 bar, 0.00 psi - 200.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-6223-A1EC04-0
Pressure transmitter, AKS 32, 0.00 bar - 34.50 bar, 0.00 psi - 500.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-6633-A1EC04-0