You searched for:

icf 20

Shows 184 product(s)

027L3802

Valve Station, ICF 20-2-121, 1/2 in, Connection standard: EN 10220

Connection size [in]: 1/2 in, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 943, Temperature range [°F]: -76 - 248

027L3811

Valve Station, ICF 20-2-121, 7/8 in, Connection standard: EN 1254-5

Connection size [in]: 7/8 in, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 943, Temperature range [°F]: -76 - 248

027L3062

Valve Station, ICF 20-4-8, 3/4 in, Connection standard: ASME B 36.10M SCHEDULE 80

Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3805

Valve Station, ICF 20-2-121, 3/4 in, Connection standard: ANSI B 36.10

Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 943, Temperature range [°F]: -76 - 248

027L3576

Valve Station, ICF SS 20-6-5MB, 3/4 in, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

View: