You searched for:

icf 20

Shows 184 product(s)

027L3052

Valve Station, ICF 20-6-5MC, 1 1/4 in, Connection standard: ASME B 16.11

Connection size [in]: 1 1/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3550

Valve Station, ICF 20-6-107D1, 1 1/4 in, Connection standard: ASME B 16.11

Connection size [in]: 1 1/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3627

Valve Station, ICF 20-6-110D1P1, 1 1/4 in, Connection standard: ASME B 16.11

Connection size [in]: 1 1/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3829

Valve Station, ICF 20-2-121L, 15 mm, Connection standard: ANSI B 36.10

Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120

027L3803

Valve Station, ICF 20-2-121, 3/4 in, Connection standard: EN 10220

Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 943, Temperature range [°F]: -76 - 248

View: