Shows 132 product(s)
Function module, ICS 50-40
Function module, Cv value [gal/min]: 31.00, Kv value [m³/h]: 27.00, Used for product: ICV 50; ICF 50-4
Function module, ICS 65-40
Function module, Cv value [gal/min]: 31.00, Kv value [m³/h]: 27.00, Used for product: ICF 65-3; ICV 65
Function module, ICS 80
Function module, Cv value [gal/min]: 98.60, Kv value [m³/h]: 85.00, Used for product: ICF 65-3; ICV 65
ICD 32 + ICC 32
Type: ICD 32 + ICC 32, Kv value [m³/h]: 12.10, Cv value [gal/min]: 14.10, Used for product: ICV 32
ICD 50 + ICC 50
Type: ICD 50 + ICC 50, Kv value [m³/h]: 28.20, Cv value [gal/min]: 32.90, Used for product: ICV 50