You searched for:

icf 20

Shows 184 product(s)

027L3354

Valve Station, ICF 20-4-18H, 1 in, Connection standard: ASME B 16.11

Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3408

Valve Station, ICF 20-6-1HRB, 1 in, Connection standard: ASME B 16.11

Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3418

Valve Station, ICF 20-6-3HRB, 3/4 in, Connection standard: ASME B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3457

Valve Station, ICF SS 20-6-1RA, 3/4 in, Connection standard: EN 10220

Connection size [in]: 3/4 in, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3481

Valve Station, ICF 20-4-102D1, 1 in, Connection standard: ASME B 16.11

Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

View: