Shows 184 product(s)
Valve Station, ICF 20-6-5MB66, 3/4 in, Connection standard: ASME B 16.11
Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF 20-6-5HMC, 1 in, Connection standard: ASME B 16.11
Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF 20-4-9H, 1 in, Connection standard: ASME B 16.11
Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF 20-4-11H, 1 in, Connection standard: ASME B 16.11
Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF 20-4-9H, 3/4 in, Connection standard: ASME B 16.11
Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248