Shows 46 product(s)
Pressure transmitter, AKS 32, -1.00 bar - 34.00 bar, -14.50 psi - 493.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DG33-A1EC04-0
Pressure transmitter, AKS 32, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-D635-A1EC04-0
Pressure transmitter, AKS 32, -1.00 bar - 34.00 bar, -14.50 psi - 493.00 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32-DG33-A1BC08-0
Pressure transmitter, AKS 32, -1.00 bar - 39.00 bar, -14.50 psi - 565.60 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DK35-A1EC04-0
Pressure transmitter, AKS 32, -1.00 bar - 24.00 bar, -14.50 psi - 348.00 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32-DI35-A1BC08-0