Shows 184 product(s)
Valve Station, ICF 20-6-5MB66, 1 in, Connection standard: ASME B 16.11
Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF 20-6-90, 3/4 in, Connection standard: ASME B 16.11
Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF 20-6-5HMB, 1 in, Connection standard: ASME B 16.11
Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF 20-4-18H, 3/4 in, Connection standard: ASME B 16.11
Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248
Valve Station, ICF 20-6-2HRB, 1 in, Connection standard: ASME B 16.11
Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248