You searched for:

icf 20

Shows 184 product(s)

027L3045

Valve Station, ICF 20-6-5MB, 1 in, Connection standard: ASME B 16.11

Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3124

Valve Station, ICF 20-6-4, 3/4 in, Connection standard: ASME B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3127

Valve Station, ICF 20-6-5MB, 3/4 in, Connection standard: ASME B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3150

Valve Station, ICF 20-6-90, 3/4 in, Connection standard: ASME B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3154

Valve Station, ICF 20-6-5MA33, 3/4 in, Connection standard: ASME B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

View: