You searched for:

icf 20

Shows 184 product(s)

027L3080

Valve Station, ICF 20-4-10RA, 1 in, Connection standard: ASME B 16.11

Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3094

Valve Station, ICF 20-4-13, 3/4 in, Connection standard: ASME B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3099

Valve Station, ICF 20-4-14MA, 3/4 in, Connection standard: ASME B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3112

Valve Station, ICF 20-4-14MC, 1 in, Connection standard: ASME B 16.11

Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

027L3391

Valve Station, ICF 20-6-5MA33, 1 in, Connection standard: ASME B 16.11

Connection size [in]: 1 in, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [psig]: 754, Temperature range [°F]: -76 - 248

View: