Shows 38 product(s)
Pressure transmitter, AKS 33, -1.00 bar - 20.00 bar, -14.50 psi - 290.00 psi
Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 33-9231-A1AB06-0
Pressure transmitter, AKS 33, 0.00 bar - 13.80 bar, 0.00 psi - 200.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-6221-A1EC04-0
Pressure transmitter, AKS 33, 0.00 bar - 34.50 bar, 0.00 psi - 500.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-6631-A1EC04-0
Pressure transmitter, AKS 33, -1.00 bar - 34.00 bar, -14.50 psi - 493.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-DG31-A1EC04-0
Pressure transmitter, AKS 33, -1.00 bar - 6.00 bar, -14.50 psi - 87.00 psi
Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 33-D531-A1AB06-0