You searched for:

icm motor operated value

Did you mean

Shows 54 product(s)

027H4003

Motor operated valve, ICM 40-B, Steel

Outlet connection size [in]: 1 1/2 in, Inlet connection size [in]: 1 1/2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 30.16

027H4005

Motor operated valve, ICM 40-B, Steel

Outlet connection size [in]: 1 1/2 in, Inlet connection size [in]: 1 1/2 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 30.16

027H3003

Motor operated valve, ICM 32-B, Steel

Outlet connection size [in]: 1 1/4 in, Inlet connection size [in]: 1 1/4 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 20

027H6005

Motor operated valve, ICM 65-B, Steel

Outlet connection size [in]: 2 1/2 in, Inlet connection size [in]: 2 1/2 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 81.2

027H1041

Motor operated valve, ICM 20-B, Steel

Outlet connection size [in]: 3/4 in, Inlet connection size [in]: 3/4 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 2.8

027H4010

Motor operated valve, ICM 40-A, Steel

Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 17

027H5000

Motor operated valve, ICM 50-A, Steel

Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 27

027H5004

Motor operated valve, ICM 50-A, Steel

Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 27

027H1025

Motor operated valve, ICM 20-C, Steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.33

027H2004

Motor operated valve, ICM 25-A, Steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 7

View: