You searched for:

icm motor operated value

Did you mean

Shows 54 product(s)

027H5007

Motor operated valve, ICM 50-B, Steel

Outlet connection size [in]: 2 1/8 in, Inlet connection size [in]: 2 1/8 in, Inlet connection type: Soldering, Outlet connection type: Soldering, Cv value [gal/min]: 46

027H6007

Motor operated valve, ICM 65-B, Steel

Outlet connection size [in]: 2 5/8 in, Inlet connection size [in]: 2 5/8 in, Inlet connection type: Soldering, Outlet connection type: Soldering, Cv value [gal/min]: 81.2

027H7131

Motor operated valve, ICM 100, Steel

Outlet connection size [in]: 4 in, Inlet connection size [in]: 4 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 164.72

027H2005

Motor operated valve, ICM 25-B, Steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 13.92

027H5005

Motor operated valve, ICM 50-B, Steel

Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 46

027H7151

Motor operated valve, ICM 125, Steel

Outlet connection size [in]: 5 in, Inlet connection size [in]: 5 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 260

027H5003

Motor operated valve, ICM 50-B, Steel

Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 46

027H7171

Motor operated valve, ICM 150, Steel

Outlet connection size [in]: 6 in, Inlet connection size [in]: 6 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 429.2

027H6003

Motor operated valve, ICM 65-B, Steel

Outlet connection size [in]: 2 1/2 in, Inlet connection size [in]: 2 1/2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 81.2

027H3005

Motor operated valve, ICM 32-B, Steel

Outlet connection size [in]: 1 1/4 in, Inlet connection size [in]: 1 1/4 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 20

View: