Shows 38 product(s)
Pressure transmitter, AKS 33, 0.00 bar - 138.00 bar, 0.00 psi - 2000.00 psi
Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33 7431-C1AC04-0
Pressure transmitter, AKS 33, -1.00 bar - 24.00 bar, -14.50 psi - 348.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-DI31-A1EC04-0
Pressure transmitter, AKS 33, -1.00 bar - 12.00 bar, -14.50 psi - 174.00 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 33-DH31-A1BC08-0
Pressure transmitter, AKS 33, -1.00 bar - 6.00 bar, -14.50 psi - 87.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-D531-A1EC04-0
Pressure transmitter, AKS 33, -1.00 bar - 12.00 bar, -14.50 psi - 174.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-DH31-A1EC04-0
Pressure transmitter, AKS 33, -1.00 bar - 20.00 bar, -14.50 psi - 290.00 psi
Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 33-9231-A1AB06-0
Pressure transmitter, AKS 33, 0.00 bar - 13.80 bar, 0.00 psi - 200.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-6221-A1EC04-0
Pressure transmitter, AKS 33, 0.00 bar - 34.50 bar, 0.00 psi - 500.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-6631-A1EC04-0
Pressure transmitter, AKS 33, -1.00 bar - 34.00 bar, -14.50 psi - 493.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-DG31-A1EC04-0
Pressure transmitter, AKS 33, -1.00 bar - 6.00 bar, -14.50 psi - 87.00 psi
Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 33-D531-A1AB06-0