Shows 46 product(s)
Pressure transmitter, AKS 32, -1.00 bar - 24.00 bar, -14.50 psi - 348.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DI35-A1EC04-0
Pressure transmitter, AKS 32, -1.00 bar - 12.00 bar, -14.50 psi - 174.00 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32-DH33-A1BC08-0
Pressure transmitter, AKS 32, -1.00 bar - 20.00 bar, -14.50 psi - 290.00 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32-9233-A1BC08-0
Pressure transmitter, AKS 32, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32-D635-A1BC08-0
Pressure transmitter, AKS 32, -1.00 bar - 12.00 bar, -14.50 psi - 174.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DH35-A1EC04-0
Pressure transmitter, AKS 32, 0.00 bar - 6.90 bar, 0.00 psi - 100.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-5823-A1EC04-0
Pressure transmitter, AKS 32, -1.00 bar - 12.00 bar, -14.50 psi - 174.00 psi
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DH33-A1EC04-0