You searched for:

aks 33

Shows 38 product(s)

060G7739

Pressure transmitter, AKS 33, 0.00 bar - 138.00 bar, 0.00 psi - 2000.00 psi

Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33 7431-C1AC04-0

060G2024

Pressure transmitter, AKS 33, -1.00 bar - 24.00 bar, -14.50 psi - 348.00 psi

Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-DI31-A1EC04-0

060G2049

Pressure transmitter, AKS 33, -1.00 bar - 12.00 bar, -14.50 psi - 174.00 psi

Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 33-DH31-A1BC08-0

060G2100

Pressure transmitter, AKS 33, -1.00 bar - 6.00 bar, -14.50 psi - 87.00 psi

Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-D531-A1EC04-0

060G2101

Pressure transmitter, AKS 33, -1.00 bar - 12.00 bar, -14.50 psi - 174.00 psi

Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-DH31-A1EC04-0

View: