Shows 9 product(s)
Valve Station, ICF 15-4-9H, 1/2 in, Connection standard: ANSI B 16.11
Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF 15-4-12, 1/2 in, Connection standard: ANSI B 16.11
Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF 15-4-13, 1/2 in, Connection standard: ANSI B 16.11
Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF 15-4-10HRB, 1/2 in, Connection standard: ANSI B 16.11
Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF 15-4-8, 1/2 in, Connection standard: ANSI B 1.20.1
Connection size [in]: 1/2 in, Connection type: Pipe thread, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF 15-4-18H, 1/2 in, Connection standard: ANSI B 16.11
Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF 15-4-9, 3/4 in, Connection standard: ANSI B 16.11
Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF 15-4-8, 1/2 in, Connection standard: ANSI B 16.11
Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248
Valve Station, ICF 15-4-10RA, 3/4 in, Connection standard: ANSI B 16.11
Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248