You searched for:

ICF 15-4

Shows 9 product(s)

027L4618

Valve Station, ICF 15-4-9, 3/4 in, Connection standard: ANSI B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248

027L4527

Valve Station, ICF 15-4-9H, 1/2 in, Connection standard: ANSI B 16.11

Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248

027L4528

Valve Station, ICF 15-4-12, 1/2 in, Connection standard: ANSI B 16.11

Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248

027L4529

Valve Station, ICF 15-4-13, 1/2 in, Connection standard: ANSI B 16.11

Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248

027L4530

Valve Station, ICF 15-4-10HRB, 1/2 in, Connection standard: ANSI B 16.11

Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248

027L4534

Valve Station, ICF 15-4-8, 1/2 in, Connection standard: ANSI B 1.20.1

Connection size [in]: 1/2 in, Connection type: Pipe thread, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248

027L4557

Valve Station, ICF 15-4-18H, 1/2 in, Connection standard: ANSI B 16.11

Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248

027L4526

Valve Station, ICF 15-4-8, 1/2 in, Connection standard: ANSI B 16.11

Connection size [in]: 1/2 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248

027L4625

Valve Station, ICF 15-4-10RA, 3/4 in, Connection standard: ANSI B 16.11

Connection size [in]: 3/4 in, Connection type: Socket weld, Body material: Steel, Surface coating: Zn 12TLP, Max. Working Pressure [psig]: 450, Temperature range [°F]: -76 - 248

View: