After sale, SM125S3CC

SM125-3CAI

Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Single pack

Product details

Gross weight 89 Kilogram
Net weight 78 Kilogram
Volume 0.591 Cubic meter
EAN 5702428583053

 

Brand technique After sale
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 200-230/3/60
Configuration code Single
Connection type Brazed
Contain batteries No
Description SM125-3
Diameter [mm] 253 mm
Discharge connection height [mm] 536 mm
Discharge connection pipe size [in] 7/8 in
Discharge connection size [in] 7/8 in
Drawing number 8551112b
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Factory HP [bar] 33 bar
Factory LP [bar] 25 bar
Family SM
Fitting standard ODF
Frequency [Hz] 60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 2 L
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE No
IP protection class IP54 (with cable gland)
Low Side TS Max 63 °C
Low Side TS Min -35 °C
Low Side Volume 14 L
Low value of nominal voltage at 60Hz [V] 200 V
Low value of voltage range at 60Hz [V] 180 V
LRA 265 A
Max pressure (PS) - high side 30.2 bar
Max pressure (PS) - low side 25 bar
Maximum Operating Current [MOC] 51 A
MMT 52 A
Model number SM125S3CC
Motor protection Internal thermostat, ext. overload protector needed
Mounting torque [Nm] 21 N-m
Network power supply [V/Ph/Hz] 208-230/3/60
Number of starts per hour [Max] 12
Oil charge [L] 3.8 L
Oil drain 1/4'' flare
Oil drain torque [Nm] 35 N-m
Oil equalization 3/8'' flare SAE
Oil equalization torque [Nm] 48 N-m
Oil reference 160P
Oil type Mineral
Packaging height [mm] 671 mm
Packaging length [mm] 470 mm
Packaging weight [Kg] 82 kg
Packaging width [mm] 370 mm
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Screw 4.8mm
Product group Hermetic compressors
Product name SM
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 11 kg
Refrigerants R22
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. 58968d52-aa4c-4c0c-9aee-1ce6a31dfbd1
SCIP dossier product name SM115/SM125/SM160/SM175/SM185/SZ115/SZ125/SZ160/SZ175/SZ185/SY185
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 180 mm
Suction connection material -
Suction connection pipe size [in] 1 3/8 in
Suction connection size [in] 1 3/8 in
Swept volume [cm3] 166.6 cm³
Technology Scroll
Test Dif [bar] [Max] 24 bar
Test HP [bar] [Max] 32 bar
Test LP [bar] [Max] 25 bar
Torque earth [Nm] 2 N-m
Torque Ebox cover [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 579 mm
Type SM125
UL evaluated Yes
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.26 Ohm

 

Proposition 65
WARNING: Cancer and Reproductive Harm
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality