iC7 AC SM mounting brackets 400mm
181B6081
Mounting brackets (400mm) for Air Cooled System Modules with Integration
unit
Mounting brackets (400mm) for Air Cooled System Modules with Integration
unit
Gross weight | 9.254 kg |
Net weight | 8.33 kg |
Volume | 0.096 m3 |
EAN | 5715253393025 |
Gross weight | 9.254 kg |
Net weight | 8.33 kg |
Volume | 0.096 m3 |
EAN | 5715253393025 |
Proposition 65 |
|
Proposition 65 |
|
Integration unit |
Standard, w. dU/dt + CM filter Short, with CM filter Standard, no filter Standard, with CM filter Standard, with dU/dt filter Short, no filter |
Product category | System module, air-cooled |
Product group | iC7-60 |
Integration unit |
Standard, w. dU/dt + CM filter Short, with CM filter Standard, no filter Standard, with CM filter Standard, with dU/dt filter Short, no filter |
Product category | System module, air-cooled |
Product group | iC7-60 |
Options | Enclosure related options |
Options | Enclosure related options |