DC filter 1150A 1200V Pt100 WF
181B5988
FLU-LDC-1150-6-0-CPT
DC-filter for energy storage application, with PT100 temp sensors.
Liquid cooling (WF).
FLU-LDC-1150-6-0-CPT
DC-filter for energy storage application, with PT100 temp sensors.
Liquid cooling (WF).
Gross weight | 471 kg |
Net weight | 411 kg |
Volume | 0.847 m3 |
EAN | 5715253345598 |
Gross weight | 471 kg |
Net weight | 411 kg |
Volume | 0.847 m3 |
EAN | 5715253345598 |
Proposition 65 |
|
Proposition 65 |
|
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |