DC filter 540A 1025V Tr AF
181B5983
FLU-LDC-0540-6-0-BTR
DC-filter for energy storage application, with thermal relays. Forced
air cooling (AF).
FLU-LDC-0540-6-0-BTR
DC-filter for energy storage application, with thermal relays. Forced
air cooling (AF).
Gross weight | 435 kg |
Net weight | 375 kg |
Volume | 0.847 m3 |
EAN | 5715253345543 |
Gross weight | 435 kg |
Net weight | 375 kg |
Volume | 0.847 m3 |
EAN | 5715253345543 |
Proposition 65 |
|
Proposition 65 |
|
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |