SIN-0010-5-0-P,SINE-filt 10A 500V IP00

181B0886

SIN-0010-5-0-P

Product details

Gross weight 10 kg
Net weight 8 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 500V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality