LCL-1300-5-A-0-R011-T LCL 1300A 500V

181B0759

LCL-1300-5-A0R011T

Product details

Gross weight 472.9 kg
Net weight 473 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 500V~
Product Series LCL Filter, Forced cooled
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality