LCL-0261-5-A-0-R011-T LCL 261A 500V

181B0664

LCL-0261-5-A0R011T

Product details

Gross weight 241 kg
Net weight 185 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 500V~
Product Series LCL Filter, Forced cooled
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality