REG-0840-5-0-P, LCL 840A 500V IP00 AN

181B0580

REG-0840-5-0-P

Product details

Gross weight 428 kg
Net weight 428 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 500V~
Product Series LCL Filter. Natural convection
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality