SIN-0048-5-0-P,SINE-filt 48A 500V IP00

181B0359

SIN-0048-5-0-P

Product details

Gross weight 24 kg
Net weight 24 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 500V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality