BRR-0045-HD-5 Brake Resistor 45A 500V

181B0234

BRR-0045-HD-5

Product details

Gross weight 11.3 kg
Net weight 11 kg
Volume 0 l
EAN 5715253356143

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Brake Resistor

Mains Voltage 380-500/460-500V~
Product Series Brake resistor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality