BRR-0022-LD-5 Brake Resistor 22A 500V

181B0231

BRR-0022-LD-5

Product details

Gross weight 1.2 kg
Net weight 1.2 kg
Volume 0 l
EAN 5715253356129

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Brake Resistor

Mains Voltage 380-500/460-500V~
Product Series Brake resistor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality