Product details

Gross weight 0.23 kg
Net weight 0.16 kg
Volume 0 l
EAN 5710107607662

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES FC 100 SERIES

Frame Size F10
D11
F12
D13
F11
F14
F13
F1
F15
E1
F18
F2
E2
D1
F17
F3
D2
F4
D3
D4
E7
F8
F9
E9
IP Rating IP55
IP66
IP67

ACCESSORIES FC 103 SERIES

Frame Size F10
D11
F12
F11
D13
F14
F13
F1
F15
E1
F2
F18
E2
F3
F17
D1
F4
D2
D3
D4
E7
F8
F9
E9
IP Rating IP66
IP55
IP67

ACCESSORIES FC 200 SERIES

Frame Size F10
D11
F12
F11
D13
F14
F13
F15
F1
E1
F2
F18
E2
F3
F17
D1
F4
D2
D3
D4
E7
F8
F9
E9
IP Rating IP66
IP55
IP67

ACCESSORIES FC 300 SERIES

Frame Size F10
D11
F12
F11
D13
F14
F13
F15
F1
E1
F2
F18
E2
F3
F17
D1
F4
D2
D3
D4
E7
F8
F9
E9
IP Rating IP55
IP66
IP67

Options

Options Cable and wire options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality