Mount. Brack.: Footprint, A3, f.2 br.res

175U0086

Back frame A3 for 2 brake resistors

Product details

Gross weight 1.37 kg
Net weight 1.37 kg
Volume 1.15 l
EAN 5702427319134

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES for FC-321

/Frame Size A3
/VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size A3

ACCESSORIES FC 103 SERIES

Frame Size A3

ACCESSORIES FC 200 SERIES

Frame Size A3

ACCESSORIES FC 300 SERIES

Frame Size A3

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality